??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Series
210
Shaft Size
2 Inch
Part no.
129746
Description
FC-GT-200
Part No. of Unit without Adapter Sleeve & Lock Nut
129505
Description of Unit without Adapter Sleeve & Lock Nut
FC-GT-10
Part No. of Adapter Sleeve & Lock Nut
136535
Description of Adapter Sleeve & Lock Nut
AN-GT-10-200-D
Weight
6.2 lbs
A
1.86 Inch
B
6.13 Inch
C
2.02 Inch
D
5.13 Inch
E
0.47 Inch
F
1/2 Inch
G
1.55 Inch
H
0.92 Inch
K
4.250/4.248 Inch
L
3.13 Inch
Z
1.58 Inch
Capacity Static
4450 lbs
Capacity Dynamic
7891 lbs
Download modelli CAD
Anteprime
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.